IESNA:LM-63-2002
[TEST]P941830
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40484
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3693 3669.8 3621.4 3579.3 3568.8 3573 3585.6 3608.8 3629.8 3636.1
3638.2 3669.8 3735 3842.4 4021.2 4273.7 4580.9 4951.3 5424.8 5988.7
6628.4 7411.2 8360.2 9439.7 10601.2 11849 13046.3 13604 12787.5 9881.6
5376.4 1517.2 465 275.7 157.8 65.2 0
3693 3680.3 3629.8 3587.7 3577.2 3579.3 3592 3615.1 3634 3640.3
3644.6 3678.2 3741.4 3855 4029.6 4284.2 4595.7 4968.1 5454.2 6018.2
6678.9 7484.8 8471.7 9528 10710.6 11990 13162.1 13667.1 12659.2 9660.6
5125.9 1422.5 450.3 252.5 147.3 58.9 0
3693 3676.1 3627.7 3583.5 3564.6 3566.7 3573 3585.6 3594.1 3602.5
3615.1 3650.9 3718.2 3825.5 4002.3 4235.9 4534.7 4888.2 5344.8 5902.4
6598.9 7470.1 8492.7 9629 10807.4 12057.3 13237.8 13852.3 13105.3 10435
6194.9 2285.2 610.2 303 178.9 69.4 0
3693 3667.7 3621.4 3573 3547.8 3541.5 3545.7 3547.8 3547.8 3562.5
3583.5 3623.5 3690.9 3796.1 3947.6 4170.6 4467.3 4829.3 5285.9 5841.4
6594.7 7495.3 8644.3 9938.4 11264 12564.5 13778.6 14464.6 14085.8 12112.1
8316 4023.3 1212 441.9 214.6 67.3 0
3693 3667.7 3623.5 3573 3541.5 3535.1 3539.3 3539.3 3539.3 3556.2
3594.1 3629.8 3686.6 3777.1 3913.9 4120.1 4418.9 4791.4 5250.1 5835.1
6607.3 7636.3 8964.1 10536 12152 13599.8 14767.6 15508.3 15596.7 14586.6
11632.3 6996.6 2971.2 757.5 254.6 58.9 0
3693 3661.4 3617.2 3566.7 3533 3526.7 3533 3541.5 3541.5 3558.3
3598.3 3627.7 3671.9 3768.7 3913.9 4120.1 4410.5 4791.4 5258.5 5875.1
6681 7787.8 9273.4 11085.2 12924.3 14521.4 15691.4 16562.5 17097 16756.1
14523.5 10197.2 4884 1534 326.2 75.8 0
3693 3667.7 3621.4 3568.8 3535.1 3526.7 3530.9 3539.3 3539.3 3556.2
3594.1 3634 3690.9 3783.4 3926.5 4137 4431.5 4801.9 5264.8 5849.8
6622.1 7653.2 8987.2 10536 12135.2 13614.5 14835 15685.1 15798.7 14687.7
11899.5 7266 2855.5 736.5 212.5 56.8 0
3693 3671.9 3627.7 3575.1 3541.5 3533 3539.3 3545.7 3552 3568.8
3596.2 3640.3 3711.9 3819.2 3972.8 4185.4 4486.3 4852.4 5309 5881.4
6638.9 7594.2 8749.5 10009.9 11299.8 12602.3 13837.5 14529.8 14056.4 12206.7
8553.8 4111.7 1226.8 460.8 218.8 67.3 0
3693 3678.2 3631.9 3581.4 3554.1 3549.9 3558.3 3575.1 3589.8 3604.6
3623.5 3661.4 3735 3850.8 4023.3 4261.1 4557.8 4917.6 5367.9 5912.9
6603.1 7459.6 8463.3 9559.6 10704.3 11941.6 13157.9 13770.2 13126.3 10916.8
6897.7 2710.3 776.5 370.3 197.8 80 0
3693 3682.4 3634 3583.5 3560.4 3558.3 3573 3602.5 3627.7 3642.5
3657.2 3695.1 3764.5 3882.3 4063.3 4317.9 4629.3 5006 5468.9 6028.7
6676.8 7482.7 8410.7 9452.3 10559.1 11785.9 12953.8 13412.5 12545.5 9738.5
5336.4 1607.6 490.3 248.3 132.6 52.6 0
3693 3680.3 3634 3583.5 3560.4 3560.4 3575.1 3602.5 3629.8 3642.5
3655.1 3686.6 3758.2 3869.7 4048.6 4296.9 4606.2 4999.7 5464.7 5995
6632.6 7404.9 8328.6 9376.5 10432.9 11659.6 12852.7 13416.7 12684.4 10031
5683.6 1786.5 517.6 269.3 138.9 48.4 0
